HUBBELL
YNTRR_TTAP_COMPRESSION_Photo_BW
YNTRR_TTAP_COMPRESSION_Photo_BW

YNT451R451RHT, Aluminum 2-piece T-Tap Connector

Brand:

Burndy

Catalog ID:

YNT451R451RHT

Two-piece compression T-Tap terminal.

Product details

General

Connector Type

Tap

UPC

781810496909

UPC 12 Digit

7818104969099

Dimensions

Dimension - Height inch

11.70 in

Dimension - Length Overall inch

25.60 in

Conductor Related

Conductor - ACSS Str Size

715.5 (26/7) kcmil;795 (24/7) kcmil;795 (26/7) kcmil;795 (45/7) kcmil;795 (54/7) kcmil

Conductor - ACSS Str Size Range

715.5 (26/7) kcmil-795 (54/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1