text.skipToContent text.skipToNavigation

YNTA36RHT

by Burndy 

Catalog ID: YNTA36RHT

Al Terminal Tee Taps with Pad, 2 Holes,ACCOM: 477 KCMIL Die: L720W , 1.75" Spacing

Product Details

General

Connector Type Tap
Die Index 720
Physical Attribute - Number of Holes 4
UPC 781810515198
UPC 12 Digit 7818105151988

Dimensions

Dimension - B Length inch 8.29 in
Dimension - Bolt Size fraction 1/2 in
Dimension - Bolt Size inch 0.5 in
Dimension - D inch 3.13 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - Height inch 5.16 in
Dimension - Hole Size inch 0.56 in
Dimension - Length Overall inch 25.08 in
Dimension - Outside Diameter inch 1.41 in
Dimension - Pad Width inch 3.25 in
Dimension - Thread Size 1/2

Conductor Related

Conductor - ACSS Str Size 477 (24/7) kcmil;477 (26/7) kcmil
Conductor - ACSS Str Size Range 477 (24/7) kcmil-477 (26/7) kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings