HUBBELL
Image of YNTA451RHT YNTA451RHT, Aluminum T-Tap Connector
Image of YNTA451RHT YNTA451RHT, Aluminum T-Tap Connector

YNTA451RHT, Aluminum T-Tap Connector

Brand:

Burndy

Catalog ID:

YNTA451RHT

Aluminum T-Tap with Pad,ACSS-715.5(26/7) Starling Kcmil - 795(54/7) Condor Kcmil.

Product details

General

Connector Type

Tap

Die Index

725

Material

Aluminum

UPC

781810496893

UPC 12 Digit

7818104968933

Dimensions

Dimension - B Length inch

8.71 in

Dimension - D inch

3.12 in

Dimension - Height inch

5.55 in

Dimension - L Length Overall mm

658 mm

Dimension - Length Overall inch

25.92 in

Dimension - Outside Diameter inch

1.80 in

Dimension - Pad Width inch

3.25 in

Thickness - Pad

0.56 in

Conductor Related

Conductor - ACSS Str Size

715.5(26/7) Starling Kcmil; 795(24/7) Cuckoo Kcmil;795(26/7) Drake Kcmil; 795(45/7) Tern Kcmil; 795(54/7) Condor Kcmil

Conductor - ACSS Str Size Range

715.5(26/7) Starling Kcmil - 795(54/7) Condor Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

5