YNU59RHT, Repair Sleeve for ACSS Conductor
Request a Quote
Brand:
Burndy
Catalog ID:
YNU59RHT
Prop 65 Notice
Repair Sleeve for ACSS Conductor.
Product details
Resources and downloads
Product details
General
Connector Type
Splice
Die Index
735
UPC
621945468696
UPC 12 Digit
781810515358
Dimensions
Dimension - L Length Overall mm
686 mm
Dimension - Length Overall inch
27.00 in
Conductor Related
Conductor - ACSS Str Size
2156 (84/19) kcmil;2167 (72/7) kcmil
Conductor - ACSS Str Size Range
2156 (84/19) kcmil-2167 (72/7) kcmil
Certifications And Compliance
Certification - CSA Approved
No
Logistics
Minimum Pack Quantity
8
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
YNU59RHT Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50025987