HUBBELL
YTA321R2N_Photo_ColorCMYK
YTA321R2N_Photo_ColorCMYK

YTA361R2N, Aluminum Tap Connector, Slotted Tap Pad

Brand:

Burndy

Catalog ID:

YTA361R2N

AL primary T-tap connector with slotted tap pad designed for easy disconnecting of tap conductor, For use with Types YKA-R-2N and YKA-A-2N, Barrel Length: 3.88 IN.

  • Aluminum primary T-Tap connector with slotted tap pad designed for easy disconnecting of tap conductor
  • Tap pad accommodates compression terminals Type YKA-R-2N and YKA-A-2N (compression terminals not included)
  • Positioning socket for proper alignment

Features: Aluminum Primary T-Tap Connector With Slotted Tap Pad Designed For Easy Disconnecting Of Tap Conductor, Tap Pad Accommodates Compression Terminals Types YKA-R-2N And YKA-A-2N, And Has Positioning Socket For Proper Alignment, On Sizes Larger Than 336.4 KCMIL ACSR, The YTA-R-2N Run Element Has Twopiece Interlocking-Key With Lifting Eye That Simplifies Hotline Installations, Catalog Number Does Not Include Mating Terminal, Bolt Size: 1/2 IN, Compressed / Compact: No, Conductor Type: ACSR, 6201, 5005, Aluminum, Copper, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U-M Die, (5), Shape: T, Die Index: 317 Element A

Product details

General

Application

For Copper, Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors

Catalog Number

YTA361R2N

Connector Type

Tap

Die Index

M

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Sub Brand

HYSPLICE

Type

YTA Series

UPC

781810014035

UPC 12 Digit

7818100140355

Dimensions

Dimension - B Length inch

3.88 in

Dimension - Bolt Size fraction

1/2

Dimension - Height inch

5.12 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

331 mm

Dimension - Length Overall inch

13.04 in

Conductor Related

Conductor - ACSR Str Size

397.54 kcmil, 477 kcmil

Conductor - ACSR Str Size Range

397.54 kcmil- 477 kcmil

Conductor - AL Str Size

477.5 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads