HUBBELL
YTURR_image
YTURR_image

YTU27R27R, 1-piece Heavy-Wall Aluminum Tap Connector

Brand:

Burndy

Catalog ID:

YTU27R27R

1-piece heavy wall AL compression tap connector for secondary service drop and transformer tap to primary or secondary, 3-3/8 IN Height.

Product details

General

Catalog Number

YTU27R27R

Connector Type

Tap

Die Index Run Side

L

Die Index Tap Side

L

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810155455

UPC 12 Digit

7818101554555

Dimensions

Dimension - B Length inch

1.88 in

Dimension - Height inch

3.32 in

Dimension - Height mm

84 mm

Dimension - L Length Overall mm

178 mm

Dimension - Length Overall inch

7 in

Conductor Related

Conductor - ACSR Str Run

3/0 (6/1) Pigeon AWG

Conductor - ACSR Str Tap

3/0 (6/1) Pigeon AWG

Conductor - AL Str Run

3/0 AWG

Conductor - AL Str Tap

3/0 AWG

Conductor - Copper Str Run

3/0 AWG

Conductor - Copper Str Tap

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

2