HUBBELL
HPS_ID_ATT2C2413_PRODIMAGE
* Representative image
HPS_ID_ATT2C2413_PRODIMAGE
play
play
+2
HPS_ID_ATT2C2413_4_PRODIMAGE

Tee, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ATT2C4011

Aluminum alloy, tubing to double cable, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex-stops for one wrench installation. Contact sealent recommended.

Aluminum alloy, tubing to double cable, tee for connecting aluminum-aluminum or aluminum-copper conductor combinations. Clamping bolts have hex-stops for one wrench installation. Contact sealent recommended.

  • Tee, Aluminum Bolted, Tube to Two Cables, 4 IPS/EHIPS to 0.87-1.108" diameter double cable taps
  • Material: Castings - 356-T6 aluminum alloy, Hardware - aluminum alloy.

Product details

General

Catalog Number

ATT2C4011

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359288084

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

6.566 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61

Conductor Diameter (Tap) - Maximum

1.108 in

Conductor Diameter (Tap) - Minimum

0.87 in

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship