HUBBELL
BUR_PPHID-264279_NNTR20A36A
BUR_PPHID-264279_NNTR20A36A

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNTR29A29A

T-Connector, 5-5/8 in Length, 1/0 Str. - 250 Kcmil Al/Cu 1/0 - 4/0 Kcmil ACSR, 1/0 Str. - 250 Kcmil Al/Cu 1/0 - 4/0 Kcmil ACSR.

  • Aluminum alloy T-connector for a range of copper, aluminum and ACSR cable on run and tap
  • Properly proportioned to permit use on Copper-Aluminum conductor combinations
  • 1-wrench installation

Features: Aluminum Alloy T-Connector For A Range Of Copper, Aluminum And ACSR Cable On Run And Tap, Properly Proportioned To Permit Use On Copper-Aluminum Conductor Combinations, One-Wrench Installation, PENETROX Joint Compound Recommended On Contact Surfaces, Wire Type: ACSR, Aluminum, Copper Run And Tap, Conductor Clamping Hardware: 1/2 IN, Installation Torque: 300 IN-LB

Product details

General

Application

Substation

Catalog Number

NNTR29A29A

Connector Type

T-Connector

Construction Material - Main

Aluminum

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Plated

N

Plating Type

Unplated

Sub Brand

T-CONNECTOR

Type

Bolted Tees

UPC

781810004043

UPC 12 Digit

7818100040433

Dimensions

Dimension - B Length fraction

2-3/4 in

Dimension - B Length inch

2.75 in

Dimension - F Width Center to Center inch

1.36 in

Dimension - Height fraction

2-5/8 in

Dimension - Height inch

2.56 in

Dimension - Height mm

65 mm

Dimension - L Length Overall mm

141 mm

Dimension - Length BB inch

2.75 in

Dimension - Length Overall inch

5.56 in

Dimension - Pad Width inch

2.48 in

Dimension - Width inch

2.50 in

Dimension - Width mm

64 mm

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Run Range

1/0 AWG-250 kcmil

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Tap Range

1/0 AWG-250 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads