HUBBELL
BUR_PPHID-264279_NNT22A19A
BUR_PPHID-264279_NNT22A19A

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNT24A24A

Substation Connectors.

Product details

General

Application

Substation

Connector Type

T-Connector

Material

Aluminum Alloy

Material - Hardware

Aluminum

Physical Attribute - Pad Orientation

90 Degree

Plated

N

Plating Type

Unplated

Type

Bolted Tees

UPC

781810288566

UPC 12 Digit

7818102885666

Dimensions

Dimension - B Length inch

7.00 in

Dimension - Height inch

6.94 in

Dimension - L Length Overall mm

383 mm

Dimension - Length BB inch

7.00 in

Dimension - Length Overall inch

15.06 in

Dimension - Width inch

7.69 in

Dimension - Width mm

195 mm

Conductor Related

Conductor - AL Tube Std Run

5 IPS

Conductor - AL Tube Std Run Range

5 IPS

Conductor - AL Tube Std Tap

5 IPS

Conductor - AL Tube Std Tap Range

5 IPS

Conductor Type

  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Resources and downloads