BUR_PPHID-264279_NNT22A19A
BUR_PPHID-264279_NNT22A19A

Substation - Aluminum Bolted T Connector

Brand:

Burndy

Catalog ID:

NNT18A18A

Cast Al Alloy T Connector, 9.06 IN L, 4.50 IN W, Tube to Tube, 2 IN IPS Al (Run), 2 IN IPS Al (Tap), 5/8 IN-11 Bolt Size Dia.

Product details

General

Application
Substation
Connector Type
T-Connector
Installation Torque Recommended in-lb
480 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Physical Attribute - Pad Orientation
90 Degree
Plated
N
Plating Type
Unplated
Type
Bolted Tees
UPC
781810004036
UPC 12 Digit
7818100040366

Dimensions

Dimension - B Length fraction
4-1/4 in
Dimension - B Length inch
4.25 in
Dimension - Height fraction
4-1/2 in
Dimension - Height inch
4.44 in
Dimension - L Length Overall mm
230 mm
Dimension - Length BB inch
4.25 in
Dimension - Length Overall inch
9.06 in
Dimension - Width inch
4.50 in
Dimension - Width mm
114 mm

Conductor Related

Conductor - AL Tube Std Run
2 IPS
Conductor - AL Tube Std Run Range
2 IPS
Conductor - AL Tube Std Tap
2 IPS
Conductor - AL Tube Std Tap Range
2 IPS
Conductor - Connection Combination
Tube to Tube
Conductor Type
  • AL Tube Std-Run
  • AL Tube Std-Tap

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
3

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings