HUBBELL
Tee, Aluminum Bolted
Tee, Aluminum Bolted

Tee, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ATT155014

"Tees Bolted, Connecting Tubing Main to two Cable Tap, Tubing Main-IPS/EHIPS-1”, Cable Tap- AAC- #4-250 MCM, ACSR- #4-4/0 Str., Dia.- 0.232”-0.575”, Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy"

"Tee for Connecting Aluminum-Aluminum or Aluminum-Copper Tubing Combinations"

Product details

General

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

8 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship