HUBBELL
HPS_ID_ATT2153020_PRODIMAGE
* Representative image
HPS_ID_ATT2153020_PRODIMAGE
play
play
+2
HPS_ID_ATT2153020_2_PRODIMAGE

Tee, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ATT2151210

Bolted tube to two tubes tee; 15 degree angle; 1-1/4 to 1 IPS/EHIPS tubes; Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy.

Bolted tube to two tubes tee; 15 degree angle; 1-1/4 to 1 IPS/EHIPS tubes; Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy.

  • Bolted tube to two tubes tee
  • 15 degree angle
  • 1-1/4 to 1 IPS/EHIPS tubes
  • Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy

Product details

General

Catalog Number

ATT2151210

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.822 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship