HUBBELL
PPHID-24125
PPHID-24125
play
play

Tee, Bronze Bolted, Tubing Main to Tubing Tap

Brand:

ANDERSON

Catalog ID:

TTH4006

Bronze alloy heavy duty tee for connecting copper tubing main to copper tubing tap. Clamping bolts have hex-stops for one-wrench installation. Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel.

Bronze alloy heavy duty tee for connecting copper tubing main to copper tubing tap. Clamping bolts have hex-stops for one-wrench installation. Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel.

  • "Tee for Connecting Copper Tubing Main to Copper Tubing Tap
  • Clamping bolts have hex-stops for one-wrench installation

Product details

General

Catalog Number

TTH4006

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

7 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship