HUBBELL
Image of WTTFR1024B2 Tee, Aluminum Weldment
* Representative image
Image of WTTFR1024B2 Tee, Aluminum Weldment
play
play
+2
HPS_ID_WTTFR1024D_Side_PRODIMAGE

Tee, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WTTFR1024B2

Aluminum alloy weldment range taking tee for connecting aluminum tubing main to flat bar. Tongue holes have NEMA spacing. Contact surfaces on both sides of tongue. Contact sealant is recommended for pads after welding. To obtain 90 degree transverse type, add 90 to catalog number. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy weldment range taking tee for connecting aluminum tubing main to flat bar. Tongue holes have NEMA spacing. Contact surfaces on both sides of tongue. Contact sealant is recommended for pads after welding. To obtain 90 degree transverse type, add 90 to catalog number. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Range taking tee for connecting auminum tubing main to flat bar
  • Contact surfaces on both sides of tongue
  • Contact sealant is recommended for pads after welding
  • To obtain 90 degree transverse type, add 90 to catalog number. Example: WTTFR06B290"

Product details

General

Catalog Number

WTTFR1024B2

Material

Aluminum

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Tee, Aluminum Weldment

UPC

096359343851

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.588 lb

Width - Flat Bar Tap

2 in

Width - Pad

2 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Main) - Maximum

1.9 in

Conductor Diameter (Main) - Minimum

1.315 in

Conductor Diameter (Main) Range

1.315 - 1.9

Conductor Type

Aluminum Bus

Logistics

Pallet Quantity

1008

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship