HPS_ID_WTTFR1024D_Side_PRODIMAGE
* Representative image
HPS_ID_WTTFR1024D_Side_PRODIMAGE
play
play
+1
HPS_ID_WTTFR1024D_Front_PRODIMAGE

Tee, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WTTFR3060C

Aluminum alloy weldment range taking tee for connecting aluminum tubing main to flat bar. Tongue holes have NEMA spacing. Contact surfaces on both sides of tongue. Contact sealant is recommended for pads after welding. To obtain 90 degree transverse type, add 90 to catalog number. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy weldment range taking tee for connecting aluminum tubing main to flat bar. Tongue holes have NEMA spacing. Contact surfaces on both sides of tongue. Contact sealant is recommended for pads after welding. To obtain 90 degree transverse type, add 90 to catalog number. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Range taking tee for connecting auminum tubing main to flat bar
  • Contact surfaces on both sides of tongue
  • Contact sealant is recommended for pads after welding
  • To obtain 90 degree transverse type, add 90 to catalog number. Example: WTTFR06B290"

Product details

General

Material
Aluminum
Number of Bolt Holes
4
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Tee, Aluminum Weldment
UPC
096359343912

Dimensions

Angle - Pad
180 °
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.98 lb
Width - Flat Bar Tap
3 in
Width - Pad
3 in

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Diameter (Main) - Maximum
6.625 in
Conductor Diameter (Main) - Minimum
3.5 in
Conductor Diameter (Main) Range
3.5 - 6.625
Conductor Type
Aluminum Bus

Logistics

Pallet Quantity
1386

Resources and downloads

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)