PPHID-24141
* Representative image
PPHID-24141
play
play
+2
HPS_ID_WTT4040_ISO_R_PRODIMAGE

Tee, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WTT3424

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Tee for connecting Aluminum Tubing main to Aluminum Tubing tap

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Number of Ground Braid Lug Holes
0
Type
Weldment Tees
UPC
096359343691

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.96 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)