PPHID-24141
* Representative image
PPHID-24141
play
play
+2
HPS_ID_WTT4040_ISO_R_PRODIMAGE

Tee, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WTT4020

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Tee for connecting Aluminum Tubing main to Aluminum Tubing tap

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Number of Ground Braid Lug Holes
0
Type
Weldment Tees
UPC
096359343721

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
1.862 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Logistics

Carton Quantity
6

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)