HPS_ID_WTT15-4040_ISO_R_PRODIMAGE
* Representative image
HPS_ID_WTT15-4040_ISO_R_PRODIMAGE
play
play
+2
HPS_ID_WTT15-4040_SIDE_PRODIMAGE

Tee, Aluminum Weldment, Angle

Brand:

ANDERSON

Catalog ID:

WTT153024

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap at 15 degrees. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap at 15 degrees. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Tee for connecting Aluminum Tubing main to Aluminum Tubing tap at 15 degrees

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Number of Ground Braid Lug Holes
0
Type
Weldment Tees
UPC
096359343110

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.94 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)