HUBBELL
HPS_ID_WTT15-4040_ISO_R_PRODIMAGE
* Representative image
HPS_ID_WTT15-4040_ISO_R_PRODIMAGE
play
play
+2
HPS_ID_WTT15-4040_SIDE_PRODIMAGE

Tee, Aluminum Weldment, Angle

Brand:

ANDERSON

Catalog ID:

WTT154024

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap at 15 degrees. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy straight weldment tee for connecting aluminum tubing main to aluminum tubing tap at 15 degrees. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Tee for connecting Aluminum Tubing main to Aluminum Tubing tap at 15 degrees

Product details

General

Catalog Number

WTT154024

EU RoHS Indicator

No

Material

Aluminum

Number of Ground Braid Lug Holes

0

Type

Weldment Tees

UPC

096359343202

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.568 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship