HUBBELL
PPHID-24143
* Representative image
PPHID-24143
play
play
+2
HPS_ID_WTT2-15-4040_ISO_R_PRODIMAGE

Tee, Aluminum Weldment, Angle

Brand:

ANDERSON

Catalog ID:

WTT2153424

Aluminum alloy straight weldment tee for connecting aluminum tubing main to two aluminum tubing taps at 15 degrees. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy straight weldment tee for connecting aluminum tubing main to two aluminum tubing taps at 15 degrees. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Tee for connecting Aluminum Tubing main to two Aluminum Tubing tap at 15 degrees

Product details

General

Catalog Number

WTT2153424

EU RoHS Indicator

No

Material

Aluminum

Number of Ground Braid Lug Holes

0

Type

Weldment Tees

UPC

096359343493

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.43 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship