HUBBELL
NNM750-3I
NNM750-3I

Nema mounting transformer connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

NNM750-3I

Nema mounting transformer connectors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes;Each unit is individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with aluminum radial-tipped setscrews Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • A torque wrench should be used to ensure the proper torque is achieved

Product details

Dimensions

Dimensions

7.28 in x 1.38 in x 1.75 in

Height

1.75 in

Length

7.28 in

Width

1.38 in

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Resources and downloads