CMC_PPHID-264367_SSBC750-4-2
CMC_PPHID-264367_SSBC750-4-2

SSBC750-6-2 Submersible Rubber InsulatorConnector Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SSBC750-6-2

Rubber Insulated Secondary Connectors, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.;Fully tested to ANSI 119.4 for Class ‘A’ connectors.;Supplied with aluminum set-screws.;Includes silicone CO-OX oxide inhibitor and silicon grease.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque achieved.

  • Clear plated for low-contact resistance.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
  • Fully tested to ANSI 119.4 for Class ‘A’ connectors.
  • Supplied with aluminum set-screws.
  • Includes silicone CO-OX oxide inhibitor and silicon grease.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque achieved.

Product details

General

Material
Aluminum Alloy, 6061-T6
UPC
781810669846

Dimensions

Dimensions
10.81 in x 8.5 in x 3.07 in
Height
3.07 in
Length
10.81 in
Width
8.5 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Number of Conductors
8

Certifications And Compliance

Certification - CSA Approved
No
Certification - UL Recognized
No
RUS Listed Reference
Yes