HUBBELL
CMC_SKU-UC30
CMC_SKU-UC30

Submersible "Residential Eel" Pedestal Connector used with LA and LA2 Compression Lugs for Direct Burial or Below-Grade Boxes

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

UC30

Submersible "RESIDENTIAL EEL" Pedestal Connector used with LA and LA2 Compression Lugs for Direct Burial or Below-Grade Boxes, Dual rated connectors for Aluminum or Copper conductors

Terminal pads are supplied assembled with 3/8” diameter hex head cap screws and captive Belleville washer.;Pads include interlocking feature with terminal lugs to prevent twisting. Allows field attachments of lugs to be made without removing hardware assemblies.;Meet the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

  • Terminal pads are supplied assembled with 3/8” diameter hex head cap screws and captive Belleville washer.
  • Pads include interlocking feature with terminal lugs to prevent twisting. Allows field attachments of lugs to be made without removing hardware assemblies.
  • Meet the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

Product details

General

Material

Aluminum

UPC

192663115662

Dimensions

Height

3.38 in

Width

5.31 in

Electrical Ratings

Voltage Rating

600 V

Resources and downloads