Brand:
Burndy
Catalog ID:
YAK311A2G1
Catalog Number
Connector Type
Die Index
Feature - Barrel Style
Material
Physical Attribute - Number of Crimps Required
Physical Attribute - Number of Holes
Physical Attribute - Tongue Type
Plated
Plating Type
Trade Name
UPC
UPC 12 Digit
Dimension - B Length inch
Dimension - Bolt Hole Size inch
Dimension - D inch
Dimension - Hole Size inch
Dimension - L Length Overall mm
Dimension - Length Overall inch
Dimension - N inch
Dimension - Outside Diameter inch
Dimension - Pad Width inch
Dimension - Strip Length inch
Physical Attribute - Tongue Angle
Conductor - AL Str Size
Conductor - AL Str Size Range
Conductor - Copper Str Size
Conductor - Copper Str Size Range
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Minimum Pack Quantity