HUBBELL
BUR_YAK-G2_IMAGE
BUR_YAK-G2_IMAGE

YAK34A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand:

Burndy

Catalog ID:

YAK34A2G2

Cast Al Straight Stacking Lug, 2-NEMA Holes, 500 kcmil Al, 500 kcmil Al Compressed, 0.56" Hole Dia.

Features: Compression Terminal, Conductor Type: Aluminum, Tools, Die Set Catalog Number, And (number Of Crimps): Y35, Y750 Tool, U317, U705 Die, Y45 Tool, U317, U705 Die With PT-6515 Adapter, Y46 Tool, U317, U705 Die With PUADP-1 Adapter, Die Index: 317 Or 705, Tongue Angle: Straight

Product details

General

Application

For Aluminum

Catalog Number

YAK34A2G2

Connector Type

Terminal

Die Index

317;705

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUGâ„¢

Type

YAK-A-2G, Stacking Lug

UPC

781810802281

UPC 12 Digit

7818108022811

Dimensions

Dimension - B Length inch

2.41 in

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

197 mm

Dimension - Length Overall inch

7.75 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-1/2 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

3

Resources and downloads