HUBBELL
YASRN
YASRN

YAS25RN, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand:

Burndy

Catalog ID:

YAS25RN

Aluminum Stacking Terminal- Straight Lug, 1/0 Al-Cu, 1/0 ACSR, 1 Hole, Yellow.

Product details

General

Catalog Number

YAS25RN

Color Code

Yellow

Die Index

BG;243;K-5/8-1;CSA22

Feature - Barrel Style

Chamfered

Material

Aluminum

Plated

N

Plating Type

Unplated

Trade Name

HYLUGâ„¢

UPC

781810093931

UPC 12 Digit

7818100939311

Dimensions

Dimension - B Length inch

0.96 in

Dimension - Hole Size inch

0.56 in

Dimension - Inside Diameter inch

0.42 in

Dimension - L Length Overall mm

77 mm

Dimension - Length Overall inch

3.05 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.65 in

Dimension - P inch

1.29 in

Dimension - Pad Width inch

0.90 in

Dimension - Strip Length inch

1-3/32 in

Dimension - Z (inch)

1.10 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

19200

Resources and downloads