HUBBELL
YAS33R2N
YAS33R2N

YAS28R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand:

Burndy

Catalog ID:

YAS28R2N

Aluminum Stacking Terminal - Straight lug, 4/0 AWG Al, Cu 4/0 AWG ACSR, Pink.

Product details

General

Catalog Number

YAS28R2N

Color Code

Pink

Connector Type

Terminal

Die Index

249;840;CSA24

Feature - Barrel Style

Tapered

Material

Aluminum

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUGâ„¢

UPC

781810050422

UPC 12 Digit

7818100504222

Dimensions

Dimension - B Length inch

1.47 in

Dimension - D inch

3.76 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

148 mm

Dimension - Length Overall inch

5.83 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.91 in

Dimension - Pad Width inch

1.24 in

Dimension - Strip Length inch

1-19/32 in

Dimension - Z (inch)

1.38 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

5920

Resources and downloads