HUBBELL
YAS33R2N
YAS33R2N

YAS321R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand:

Burndy

Catalog ID:

YAS321R2N

Aluminum Stacking terminal - Straight lug, 350 Kcmil Al, 336 Kcmil Cu ACSR, Green.

Product details

General

Catalog Number

YAS321R2N

Color Code

Green

Connector Type

Terminal

Die Index

317;705;CSA26;K-1-1/8-1

Material

Aluminum

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUGâ„¢

UPC

781810052334

UPC 12 Digit

7818100523344

Dimensions

Dimension - B Length inch

1.85 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

169 mm

Dimension - Length Overall inch

6.64 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.24 in

Dimension - Strip Length inch

2 in

Dimension - Z (inch)

1.79 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

336.4 (18/1) Merlin kcmil

Conductor - ACSR Str Size Range

336.4 (18/1) Merlin kcmil

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Conductor - Copper Str Size

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

2880

Resources and downloads