HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB2525T, Copper HYREDUCER Splice

Brand:

Burndy

Catalog ID:

YRB2525T

Copper HYREDUCER™; 2.63 in L; 1/0 AWG (Barrel A); 1/0 AWG (Barrel B).

Product details

General

Color Code

Pink

Die Index

12;348

Material

Copper

Trade Name

HYREDUCER™

UPC

781810367797

UPC 12 Digit

7818103677977

Dimensions

Dimension - B Length inch

0.98 in

Dimension - Length Overall inch

2.63 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Strip Length inch

1-1/16 in

Conductor Related

Conductor - Copper Str Size A

1/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads