HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB26U25TTN, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB26U25TTN

Al HYREDUCER™ Splice, 3.69" L, 2/0 (19 STR) AWG (Al/Cu)(Barrel A), 1/0 (19 STR) AWG (Al/Cu)(Barrel B), White, 298 Index, For Al to Al&Al to Cu.

Product details

General

Catalog Number

YRB26U25TTN

Color Code

White

Connector Type

Reducer

Die Index

298

Material

Aluminum

Plating Type

Tin - Electro Plated

Trade Name

HYREDUCER™

UPC

781810446836

UPC 12 Digit

7818104468366

Dimensions

Dimension - B Length inch

1.53 in

Dimension - Length Overall inch

3.69 in

Dimension - Outside Diameter inch

0.85 in

Dimension - Strip Length inch

1-5/8 in

Conductor Related

Conductor - AL Str Size A

2/0 (19 STR) AWG

Conductor - AL Str Size B

1/0 (19 STR) AWG

Conductor - Copper Str Size A

2/0 (19 STR) AWG

Conductor - Copper Str Size B

1/0 (19 STR) AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

13

Minimum Pack Quantity

1

Pallet Quantity

6032

Resources and downloads