HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB2827TTN, Copper HYREDUCER Splice

Brand:

Burndy

Catalog ID:

YRB2827TTN

Copper HYREDUCER™; 2.84 in L; 4/0 AWG (Barrel A); 3/0 AWG (Barrel B).

Product details

General

Catalog Number

YRB2827TTN

Color Code

Purple

Die Index

15

Material

Copper

Trade Name

HYREDUCER™

UPC

781810439357

UPC 12 Digit

7818104393577

Dimensions

Dimension - B Length inch

1.16 in

Dimension - Length Overall inch

2.84 in

Dimension - Outside Diameter inch

0.69 in

Conductor Related

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

9600