HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB28U25TTN, Aluminum HYREDUCER Splice

Brand:

Burndy

Catalog ID:

YRB28U25TTN

HYREDUCER-TIN PLATED.

Product details

General

Connector Type

Reducer

Material

Aluminum

Trade Name

HYREDUCERâ„¢

UPC

781810439685

UPC 12 Digit

7818104396855

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1