HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB28U26TW, Aluminum HYREDUCER Splice

Brand:

Burndy

Catalog ID:

YRB28U26TW

Al HYREDUCER™ Splice, 3.69" L, 4/0 (19 STR) AWG (Al/Cu)(Barrel A), 2/0 (19 STR) AWG (Al/Cu)(Barrel B), White, 298 Index, For Al to Al&Al to Cu.

Product details

General

Catalog Number

YRB28U26TW

Color Code

White

Connector Type

Reducer

Die Index

298

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810209080

UPC 12 Digit

7818102090800

Dimensions

Dimension - B Length inch

1.53 in

Dimension - Length Overall inch

3.69 in

Dimension - Outside Diameter inch

0.85 in

Dimension - Strip Length inch

1-5/8 in

Conductor Related

Conductor - AL Str Size A

4/0 (19 STR) AWG

Conductor - AL Str Size B

2/0 (19 STR) AWG

Conductor - Copper Str Size A

4/0 (19 STR) AWG

Conductor - Copper Str Size B

2/0 (19 STR) AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

12000