HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3028TTN, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3028TTN

HYREDUCER™, Tin plated, 3.25 in long.

Product details

General

Catalog Number

YRB3028TTN

Color Code

White

Die Index

17;298

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810439401

Dimensions

Dimension - B Length inch

1.22 in

Dimension - Length BB inch

1.22 in

Dimension - Length Overall inch

3.25 in

Dimension - Outside Diameter inch

0.81 in

Conductor Related

Conductor - Copper Str Size A

300 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

5800

Resources and downloads