HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3131T, Copper HYREDUCER Splice

Brand:

Burndy

Catalog ID:

YRB3131T

HYREDUCER™, 3.34 in long.

Product details

General

Color Code

Red

Die Index

18;324

Material

Copper

Trade Name

HYREDUCER™

UPC

781810367865

Dimensions

Dimension - B Length inch

1.36 in

Dimension - Length BB inch

1.36 in

Dimension - Length Overall inch

3.34 in

Dimension - Outside Diameter inch

0.88 in

Conductor Related

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads