HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3131TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3131TW

Cu Splice, 350 kcmil(Cu)(Barrel A & B), 35 kV, 3.34" L, Hot Tin Dipped Plating, Red, 18 or 324 Index, For Cu to Cu.

Product details

General

Catalog Number

YRB3131TW

Color Code

Red

Die Index

18;324

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCERâ„¢

UPC

781810192863

Dimensions

Dimension - B Length inch

1.36 in

Dimension - Length BB inch

1.36 in

Dimension - Length Overall inch

3.34 in

Dimension - Outside Diameter inch

0.88 in

Conductor Related

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

7400

Resources and downloads