HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB31U28TW, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB31U28TW

HYREDUCER™, Hot Tin dipped, 5.43 in long.

Product details

General

Catalog Number

YRB31U28TW

Color Code

Brown

Connector Type

Reducer

Die Index

299

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810192719

Dimensions

Dimension - B Length fraction

2-17/50 in

Dimension - B Length inch

2.34 in

Dimension - Length Overall inch

5.43 in

Dimension - Strip Length inch

2.5 in

Conductor Related

Conductor - AL Str Size A

350 kcmil

Conductor - AL Str Size B

4/0 AWG

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

2368