HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB322CTTN, Copper HYREDUCER Splice, Tin Plated

Brand:

Burndy

Catalog ID:

YRB322CTTN

HYREDUCER™, Tin plated, 3.48 in long.

Product details

General

Catalog Number

YRB322CTTN

Color Code

Blue

Die Index

19;470

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810439463

Dimensions

Dimension - B Length inch

1.38 in

Dimension - Length BB inch

1.38 in

Dimension - Length Overall inch

3.48 in

Dimension - Outside Diameter inch

0.95 in

Conductor Related

Conductor - Copper Str Size A

400 kcmil

Conductor - Copper Str Size B

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3700

Resources and downloads