HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3428TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3428TW

HYREDUCER™, Hot Tin dipped, 4.50 in long.

Product details

General

Catalog Number

YRB3428TW

Color Code

Brown

Die Index

20;299

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810297841

Dimensions

Dimension - B Length inch

1.73 in

Dimension - Length BB inch

1.73 in

Dimension - Length Overall inch

4.50 in

Dimension - Outside Diameter inch

1.06 in

Conductor Related

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

1850

Resources and downloads