HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3431TTN, Copper HYREDUCER Splice, Tin Plated

Brand:

Burndy

Catalog ID:

YRB3431TTN

HYREDUCER™, Tin plated, 500-350 kcmil, 4.50 in long.

Product details

General

Color Code

Brown

Die Index

20;299

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810439517

Dimensions

Dimension - B Length inch

1.73 in

Dimension - Length BB inch

1.73 in

Dimension - Length Overall inch

4.50 in

Dimension - Outside Diameter inch

1.06 in

Conductor Related

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

350 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads