HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB34U29TW, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB34U29TW

HYREDUCER™-500/250, Hot tin dipped, 6.00" long.

Product details

General

Catalog Number

YRB34U29TW

Color Code

Pink

Connector Type

Reducer

Die Index

300

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810209134

Dimensions

Dimension - B Length fraction

2-7/10 in

Dimension - B Length inch

2.70 in

Dimension - Length Overall inch

6.00 in

Dimension - Outside Diameter inch

1.31 in

Dimension - Strip Length inch

2-13/16 in

Conductor Related

Conductor - AL Str Size A

500 kcmil

Conductor - AL Str Size B

250 kcmil

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2400