HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3728T, Copper HYREDUCER Splice

Brand:

Burndy

Catalog ID:

YRB3728T

HYREDUCER™-650, 4.75" long.

Product details

General

Color Code

Orange

Die Index

23

Material

Copper

Trade Name

HYREDUCER™

UPC

781810367926

Dimensions

Dimension - B Length inch

2.06 in

Dimension - Length BB inch

2.06 in

Dimension - Length Overall inch

4.75 in

Dimension - Outside Diameter inch

1.23 in

Conductor Related

Conductor - Copper Str Size A

650 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads