HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3937T, Copper HYREDUCER Splice

Brand:

Burndy

Catalog ID:

YRB3937T

HYREDUCER™-750/650, 4.75 in long.

Product details

General

Color Code

Black

Die Index

24

Material

Copper

Trade Name

HYREDUCER™

UPC

781810367988

Dimensions

Dimension - B Length inch

2.06 in

Dimension - Length BB inch

2.06 in

Dimension - Length Overall inch

4.75 in

Dimension - Outside Diameter inch

1.30 in

Conductor Related

Conductor - Copper Str Size A

750 kcmil

Conductor - Copper Str Size B

650 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads