HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB39U28TW, Aluminum HYREDUCER Splice, Tin Plated

Brand:

Burndy

Catalog ID:

YRB39U28TW

HYREDUCER™, 750 kcmil, 6.74" L.

Product details

General

Catalog Number

YRB39U28TW

Color Code

Yellow

Connector Type

Reducer

Die Index

936

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810282694

Dimensions

Dimension - B Length inch

2.87 in

Dimension - Length Overall inch

6.74 in

Dimension - Outside Diameter inch

1.46 in

Dimension - Strip Length inch

3 in

Conductor Related

Conductor - AL Str Size A

750 kcmil;700 kcmil

Conductor - AL Str Size B

4/0 AWG

Conductor - Copper Str Size A

750 kcmil;700 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2400

Resources and downloads