HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB39U34TW, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB39U34TW

Hyreducer Splice; 750 kcmil 61 Str or 750 kcmil Compct (.908 Dia.) 61 Str (Barrel A); 500 kcmil 37 Str or 500 kcmil Compct 19 Str Al; 37 Str. Al&Cu (Barrel B).

Product details

General

Catalog Number

YRB39U34TW

Color Code

Yellow

Connector Type

Reducer

Die Index

936

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCERâ„¢

UPC

781810192764

Dimensions

Dimension - B Length fraction

2-87/100 in

Dimension - B Length inch

2.87 in

Dimension - Length Overall inch

6.74 in

Dimension - Outside Diameter inch

1.46 in

Dimension - Strip Length inch

3

Conductor Related

Conductor - AL Str Size A

750 kcmil

Conductor - AL Str Size B

500 kcmil

Conductor - Copper Str Size A

750 kcmil

Conductor - Copper Str Size B

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2400