HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB4028TTN, Copper HYREDUCER Splice, Tin Plated

Brand:

Burndy

Catalog ID:

YRB4028TTN

HYREDUCER™, Tin plated,4.89 in long.

Product details

General

Catalog Number

YRB4028TTN

Color Code

Orange

Die Index

25

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810278963

Dimensions

Dimension - B Length inch

2.13 in

Dimension - Length BB inch

2.13 in

Dimension - Length Overall inch

4.89 in

Dimension - Outside Diameter inch

1.35 in

Conductor Related

Conductor - Copper Str Size A

800 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1110

Resources and downloads