HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB4434TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB4434TW

Copper Hyreducer; 5.86 in L; Hot Tin Dipped; 1000 kcmil (1.152) (Barrel A); 500 kcmil (.813) (Barrel B).

Product details

General

Catalog Number

YRB4434TW

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCERâ„¢

UPC

781810365199

Dimensions

Dimension - B Length inch

2.50 in

Dimension - Length BB inch

2.50 in

Dimension - Length Overall inch

5.86 in

Dimension - Outside Diameter inch

1.50 in

Conductor Related

Conductor - Copper Str Size A

1000 kcmil

Conductor - Copper Str Size B

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

555

Resources and downloads