HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB6C6CTTN, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB6C6CTTN

Cu Splice, #6 Str(Cu)(Barrel A & B), 35 kV, 2.05" L, Tin Plating, Blue, 7 or 374 Index, For Cu to Cu.

Product details

General

Catalog Number

YRB6C6CTTN

Color Code

Blue

Die Index

7;374

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCERâ„¢

UPC

781810238561

Dimensions

Dimension - B Length inch

0.90 in

Dimension - L Length Overall mm

52 mm

Dimension - Length BB inch

0.90 in

Dimension - Length Overall inch

2.05 in

Dimension - Outside Diameter inch

0.29 in

Conductor Related

Conductor - Copper Str Size A

6 AWG

Conductor - Copper Str Size B

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Resources and downloads