text.skipToContent text.skipToNavigation

YS26UCG1

by Burndy 

Catalog ID: YS26UCG1

URD Insulator Splice Kit, 2/0 AWG Comp, 2/0 Str Al, 2/0 AWG (6-1) ACSR, 2/0 Str Cu, 600 V

Product Details

General

Connector Type Splice
Die Index 249;840
Insulation Y
Insulation Type Diaform
Material Aluminum
Plated N
Plating Type Unplated
UPC 781810187807
UPC 12 Digit 7818101878077

Dimensions

Dimension - B Length inch 1.9 in
Dimension - Length Overall inch 4.12 in

Conductor Related

Conductor - ACSR Str Size A 2/0 (6/1) Quail AWG
Conductor - ACSR Str Size A Range 2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B 2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B Range 2/0 (6/1) Quail AWG
Conductor - AL Str Size A 2/0 AWG
Conductor - AL Str Size A Range 2/0 AWG
Conductor - AL Str Size B 2/0 AWG
Conductor - AL Str Size B Range 2/0 AWG
Conductor - Copper Str Size A 2/0 AWG
Conductor - Copper Str Size A Range 2/0 AWG
Conductor - Copper Str Size B 2/0 AWG
Conductor - Copper Str Size B Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings