HUBBELL
YS28A1_Photo_ColorRGB
YS28A1_Photo_ColorRGB

YS27AT, Aluminum - Compression Splice

Brand:

Burndy

Catalog ID:

YS27AT

High Voltage Uninsulated Al Tube Compression Splice, 3/0 Str Al Cable, 4.69" L.

Product details

General

Catalog Number

YS27AT

Color Code

Ruby

Connector Type

Splice

Die Index

467

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

3

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINKâ„¢

UPC

781810001387

Dimensions

Dimension - B Length inch

2.04 in

Dimension - L Length Overall mm

119 mm

Dimension - Length Overall inch

4.69 in

Dimension - Outside Diameter inch

0.76 in

Dimension - Pad Width inch

2.27 in

Dimension - Strip Length inch

2 5/8

Conductor Related

Conductor - AL Str Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

14800

Resources and downloads